Publish your products
Dual Adjustable Pulley 2:1

Dual Adjustable Pulley 2:1

This multi-exercise machine offers nearly limitless strength training options. The Life Fitness Dual Adjustable Pulley 2:1 is a centerpiece for individual workouts, personal training sessions, and small group training.

The inviting design with center positioned weight stacks has an open feel and narrow footprint to optimize valuable floor space.

The Life Fitness Dual Adjustable Pulley 2:1 features an ergonomic pull-up bar that offers several grip positions, and 90" of cable that allows for a wide range of user-defined movements and strength training possibilities.

The Life Fitness Dual Adjustable Pulley 2:1 includes: one pair of long adjustable handles, one ankle strap and a triceps rope.

Key Features:

  • Full body movements are made possible by the 90" of available cable/handle travel.
  • Ergonomic pull up bar with neutral, chin up, and pull up grip positions
  • Optimized weight stack position to minimize product width without sacrificing function

Product Code: OP-DAP

Size (L x W x H): 55" x 56" x 86.6" (metric cm: 140 x 142 x 220)

Specification
  • Product Code: OP-DAP Size (L x W x H): 55" x 56" x 86.6" (metric cm: 140 x 142 x 220) Recommended Live Area: 109" x 184" x 102" (metric cm: 277 x 467 x 259) Weight: 718 lbs (326 kg) Weight Stack(includes increment weight): 2 - 165 lbs (2 - 75 kg) Effective User resistance: 2 - 80 lbs (2 - 40 kg)
Technical specification
  • Unique ref.dual-adjustable-pulley-2-1
  • Product familyStrengh Training Equipment
  • Product groupAdjustable Pulley
  • TypeObject (single object)
  • Date of publishing2026-09-23
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySports & Recreation - Indoor Gym Equipment
  • Uniclass 2015 CodeSs_40_70_55_35
  • Uniclass 2015 DescriptionGymnastics and exercising equipment systems
  • CSI MasterFormat 2014 Code11 66 13
  • CSI MasterFormat 2014 TitleExercise Equipment
  • OmniClass Number23-21 31 00
  • OmniClass TitleFitness and Exercise Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States