Publish your products
CAVA, Pendant Direct and Direct/Indirect
Lumenwerx

CAVA, Pendant Direct and Direct/Indirect

Cava is a linear LED pendant or recessed luminaire with a remarkably comfortable and surprising appearance. Using completely concealed and indirect LED arrays, Cava provides superior brightness control, while maintaining high efficacy by distributing light over the vaulted interior cavity of the luminaire. Cava offers totally direct or segmented direct/indirect distributions.
Specification
  • Size: 4 1/2" x 4 1/2"

    Light Source: Led

    Light Distribution: Direct, Direct/Indirect

    Chromaticity: Static White, Duo , Sola

    Mounting: Recessed, Pendant

    Optics: Rlo
Technical specification
  • Unique ref.CAVP
  • Product familyPendant
  • Product groupCava
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
  • Height (inches)4.5
  • Width (inches)4.5
Related
  • Material mainAluminium
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit