Publish your products
REVO 3, Pendant, Direct, Direct/Indirect
REVO 3, Pendant, Direct, Direct/Indirect
REVO 3, Pendant, Direct, Direct/Indirect
    Lumenwerx

    REVO 3, Pendant, Direct, Direct/Indirect

    The Revo pendant offers a fresh interpretation of a classic shape, both attractive and functional. Revo delivers precise and well
    shielded illumination to task surfaces, such as counters, desks and conference tables. Revo can be used as an individual luminaire or
    combined into continuous runs.

    Specification
    • SIZE: 3 3/8" diameter

      LIGHT SOURCE: LED

      CHROMATICITY: STATIC WHITE, FULL SPECTRUM

      LIGHT DISTRIBUTION: DIRECT, DIRECT/INDIRECT

      MOUNTING: PENDANT

      OPTICS: CLO, FGRO

    Technical specification
    • Unique ref.REO3P
    • Product familyPendant
    • Product groupRevo
    • TypeObject (single object)
    • Date of publishing2026-02-11
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture
    • ETIM CodeEC001743
    • ETIM NamePendant luminaire
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodePr_70_70_48_62
    • Uniclass 2015 DescriptionPendant luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit