Publish your products
VIA1.5, Pendant, Direct, Indirect, Diect/Indirect
Lumenwerx

VIA1.5, Pendant, Direct, Indirect, Diect/Indirect

Our elegant, flexible Via family is composed of linear, pendant, surface, recessed, and wall mounted luminaires. Each lighting fixture can be installed as a discrete luminaire or in continuous runs or patterns. Via 1.5 Pendant is offered with Lambertian, asymmetric, widespread, or low-glare optics. Via 1.5 Pendant can accommodate the Micro Spot, an adjustable spotlight that extends, rotates 360°, and tilts 90°.

Specification
  • SIZE: 1 1/2" x 3 3/4" - 1 1/2" x 4 1/4"

    CERTIFICATIONS: Declare

    LumenXpress: 10 days

    LIGHT SOURCE: LED

    CHROMATICITY: STATIC WHITE, SOLA , DUO , QUADRO

    LIGHT DISTRIBUTION: ASYMMETRIC, DIRECT, INDIRECT, DIRECT/INDIRECT, WALL WASH

    OPTICS: ARO, CLO, HLO, LGO, WAI2, WDO, WIO2, WRO

    MOUNTING: PENDANT, RECESSED, SURFACE, WALL, WALL-RECESSED


Technical specification
  • Unique ref.VIA1-5P
  • Product familyPendant
  • Product groupVia 1 5
  • TypeObject (single object)
  • Date of publishing2025-05-22
  • Edition number1
Related
  • Material mainAluminium
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit