Publish your products
Sivoia® QS Motorized Roller Shade, 225 sq. ft. of Fabric Maximum, Multiple Mounting Applications

Sivoia® QS Motorized Roller Shade, 225 sq. ft. of Fabric Maximum, Multiple Mounting Applications

4.2 out of 5 stars4.2(5 reviews)
The Sivoia® QS Motorized Roller 225 Series Shades create the perfect light for any space or activity with an offering of sheer, dim-out, and blackout fabrics. Choose a sheer to maintain view while diffusing UV rays that may damage furnishings. Dim-out fabrics provide privacy while blackout fabrics are 100% opaque to eliminate all daylight. Roller 225 utilizes two-piece brackets for ceiling, wall, and jamb mounting options. The minimum bracket-to-bracket width for these rollers is 31.75 inches, and the maximum bracket-to-bracket width is 18 feet. Roller 225 operates at less than 38 dBA at 3 feet, and can operate up to 225 square feet of fabric.

Get in contact with Lutron Electronics

Specification
  • Mount Type Inside | Outside | Pocket
    Fabric Options Sheer | Blackout | Privacy | Solar | Thermal
    Fabric Drop Regular | Reverse
    Bracket Options Jamb/Recess |  Dual Mount
    Operation  Powered
    Maximum Size per Drive 225 ft²

Technical specification
  • Unique ref.lutron-roller-225
  • Product familyShades
  • Product groupSivoia® QS
  • TypeObject (single object)
  • Date of publishing2010-12-22
  • Edition number1
Related
  • Material mainFabric
  • Material secondaryMetal
  • Designed inUnited States
Classification
  • BIMobject CategoryWindows - Blinds
  • CSI MasterFormat 2014 Code12 24 13
  • CSI MasterFormat 2014 TitleRoller Window Shades
  • OmniClass Number23-17 21 13 17 13
  • OmniClass TitleRoller Shades

Region availability

North America
Canada
United States