Publish your products
Side Channels
Side Channels
Side Channels
Side Channels

    Side Channels

    Sivoia QS is the next generation of shading technology from Lutron, and the ideal solution for total light control. Sivoia QS can control the entire Lutron family of automated window treatments, including roller shades, traditional drapery tracks, the Kirbé vertical drapery system, tensioned shades, Roman shades and horizontal sheer blinds. Its simplified wiring and common communication language allow for easy integration with Lutron lighting controls, including GRAFIK Eye QS and Quantum systems.

    Get in contact with Lutron Electronics

    Specification
    • Mount Type Surface
      Width 1.0"
      Height 1.5" | 2.5" | 3.5"
      Primary Material Extruded Aluminum
      Length Up to 150"
      Color White | Bronze | Silver | Black | Custom

    Technical specification
    • Unique ref.lutron-sidechannels
    • Product familyShades
    • Product groupSivoia® QS
    • TypeObject (single object)
    • Date of publishing2019-11-22
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Blinds
    • CSI MasterFormat 2014 Code12 24 13
    • CSI MasterFormat 2014 TitleRoller Window Shades
    • OmniClass Number23-17 21 13 17 13
    • OmniClass TitleRoller Shades

    Region availability

    North America
    United States