The all-wood Ultimate Wood Double Hung window is a classic style ideal for historic projects where a wood exterior is needed to match original architectural details. Flexible design options like wood species and stains coupled with single hung or stationary sash configurations assist with historical accuracy, while modern options like wash mode for easy cleaning and built in Lock Status Sensor options bring modern convenience. Features: Available in heights up to 8 feet or widths up to 4 feet; Multiple design options and woods available to match historical aesthetics and design requirements; Also available as round top, single hung, stationary transom or picture window; Unique wash mode allows cleaning of both sides of glass from indoors; Available with IZ3 coastal/hurricane certification; CE certified.
Region availability
| North America | Oceania | Europe | Asia |
|---|---|---|---|
Anguilla | Australia | Gibraltar | Israel |
Antigua and Barbuda | Türkiye | ||
Aruba | |||
Barbados | |||
Belize | |||
Bermuda | |||
British Virgin Islands | |||
Canada | |||
Caribbean Netherlands | |||
Cayman Islands | |||
Collectivity of Saint Martin | |||
Costa Rica | |||
Cuba | |||
Curaçao | |||
Dominica | |||
Dominican Republic | |||
El Salvador | |||
Greenland | |||
Grenada | |||
Guadeloupe | |||
Guatemala | |||
Haiti | |||
Honduras | |||
Jamaica | |||
Martinique | |||
Mexico | |||
Montserrat | |||
Nicaragua | |||
Panama | |||
Puerto Rico | |||
Saint Kitts and Nevis | |||
Saint Lucia | |||
Saint Pierre and Miquelon | |||
Saint Vincent and the Grenadines | |||
Saint-Barthélemy | |||
Sint Maarten | |||
The Bahamas | |||
Trinidad and Tobago | |||
Turks and Caicos Islands | |||
U.S. Virgin Islands | |||
United States |