Publish your products
Ultimate Awning Narrow Frame Window
Ultimate Awning Narrow Frame Window
    Marvin

    Ultimate Awning Narrow Frame Window

    The Marvin Signature® Ultimate Awning Narrow Frame window is a sleek and versatile top-hinged window with a flush exterior profile and narrow frame, meaning it can be installed without removing the existing window frame or disrupting interior or exterior trim. The Ultimate Awning Narrow Frame window’s contemporary aesthetic looks beautiful on its own or as a complement to narrow frame casement or picture windows, and hardware located at the bottom of the window means easy operation even in hard to reach areas like over a kitchen sink. Please see Marvin website for Revit exterior color files to get that exact match to our finishes!

    Specification
    • FEATURES OF THE ULTIMATE AWNING NARROW FRAME WINDOW

      • Available in heights up to 8 feet or widths up to 8 feet
      • Narrow frame and flush exterior create a sleek contemporary aesthetic
      • Can be easily installed without removing an existing window frame
      • Multi-point locking system ensures a tight seal and security from top to bottom
      • Hidden Lock Status Sensor option connects with your smart home to indicate when windows are closed and locked
      • CE certified
    Technical specification
    • Unique ref.ultimate-awning-narrow-frame
    • Product familySignature
    • Product groupUltimate Windows
    • TypeBuilding Material
    • Date of publishing2022-05-19
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryExtruded Aluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Awning Window
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    United States