Publish your products
Pendant lamp Flusso

Pendant lamp Flusso

Metal fittings in a bronze shade. The spherical dome lamp is of transparent blown glass. Decor - hanging chains inside the ceiling, hidden light source.
Specification
  • Title Pendant lamp Flusso
    Lamps 1ХGU10
    Lamp power, W 12
    Voltage, V AC220_240
    Lampshade height, mm 190
    Lighting fixture height , mm 205
    Height of the ceiling cup, mm 25
    Lighting fixture diameter, mm 200
    LED -
    IP IP 20
    Warranty 5 years
    Article P095PL-01BZ


Technical specification
  • Unique ref.Pendant-lamp-Flusso
  • Product familyDecorative
  • Product groupFlusso
  • TypeObject (single object)
  • Date of publishing2023-07-12
  • Edition number1
  • Height (mm)205
Related
  • Material mainMetal
  • Material secondaryGlass
  • Designed inGermany
  • Weight Net (Kg)0.99
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLamp
  • Uniclass 2015 CodePr_70_70_46
  • Uniclass 2015 DescriptionLamps
  • CSI MasterFormat 2014 Code12 43 13
  • CSI MasterFormat 2014 TitleLamps
  • OmniClass Number23-35 45 15
  • OmniClass TitleLamps

Region availability

Europe
Åland Islands
Albania
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit