Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
midea-italia/products/dd7da968-344d-4fe5-9f58-3227f4240dd7
Home
Categories
Plumbing
Water Heaters
Heat Pump Water Heater 190 L R134a
Unavailable in United States
Midea Italia
Follow
Heat Pump Water Heater 190 L R134a
Heat Pump Water Heater 190 L R134a
Download
Technical specification
Technical specification
Unique ref.
RSJ-15-190RDN3-F
Type
Object (single object)
Date of publishing
2024-05-24
Edition number
1
Links
Links
Product url
https://www.midea.com/content/dam/midea-aem/it/supporto/Catalogo-2024-Midea.pdf
Classification
Classification
BIMobject Category
Plumbing - Water Heaters
Region availability
Europe
Italy
Similar products
A. O. Smith
Dura-Power™ DEN and DEL
4.7
(
31
)
Download
A. O. Smith
Cyclone® Mxi Modulating Commercial Condensing Water Heater
4.3
(
27
)
Download
Rheem Manufacturing Company
Commercial Hybrid Electric Water Heater
Download
A. O. Smith
Gold Standard DRE Electric Water Heaters, 6 kW to 54 kW, 50/80/119 gal Capacity
4.8
(
18
)
Download
Rheem Manufacturing Company
Commercial Electric Light Duty Water Heater
4.2
(
9
)
Download
A. O. Smith
Commercial Indoor/Outdoor Tankless Water Heater
4.3
(
17
)
Download