Publish your products
NCB / NCB‑E Primary Boiler Manifold (Legacy)
Navien

NCB / NCB‑E Primary Boiler Manifold (Legacy)

• Primary loop manifold designed to work on NCB and NCB‐E models for fast, clean installations.

• 1 year warranty from date of purchase.

Specification
  • Model GFFM-MCOZUS-001

    Width 16"

    Depth 14.4"

    Weight 9 lb.

    Connection Type FNPT | SWEAT

    Connection Size (Ø) 1" | 1 1/4 | 1/4 | 3/4

Technical specification
  • Unique ref.GFFM-MCOZUS-001
  • Product familyPlumbing, Boiler Accessories, Manifolds
  • Product groupLegacy Primary Boiler Manifolds
  • TypeObject (single object)
  • Date of publishing2024-05-17
  • Edition number1
Related
  • Designed inSouth Korea
  • Manufactured inSouth Korea
Classification
  • BIMobject CategoryPlumbing - Pipes

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States