Publish your products
NHB Primary Boiler Manifold (Legacy)
Navien

NHB Primary Boiler Manifold (Legacy)

• Primary loop manifold designed to work on NHB models for fast, clean installations. Pump not included. Not for use with NHB-110 and NHB-150 cascade installations. • 1 year warranty from date of purchase.
Specification
  • Model GFFM-MSOZUS-001

    Height 18.5"

    Width 12.6"

    Weight 10.5 lb.

    Connection Type

    • 1” FNPT dielectric unions for the boiler supply and return | 
    • 1-1/2” sweat connections for heating supply and return piping | 
    • 1” flange connections for use with boiler pumps | 
    • Two 1” stub-outs for direct connection with an indirect DHW tank | 
    • Two 1/4" service and drain ports for easy maintenance | 
    • 1/2" and 3/4" ports for use with heating system accessories

    Material Produced with durable L-copper piping

    Hardware Included Shut-off valves provided for system isolation and ease of service

Technical specification
  • Unique ref.GFFM-MSOZUS-001
  • Product familyPlumbing, Boiler Accessories, Manifolds
  • Product groupLegacy Primary Boiler Manifolds
  • TypeObject (single object)
  • Date of publishing2024-05-17
  • Edition number1
Related
  • Designed inSouth Korea
  • Manufactured inSouth Korea
Classification
  • BIMobject CategoryPlumbing - Pipes

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States