Publish your products
NHW700‑AE Non‑Condensing Tankless Water Heater
Navien

NHW700‑AE Non‑Condensing Tankless Water Heater

The NHW-A is a great option for homeowners who want to save money on their energy bills, reduce their carbon footprint & enjoy faster hot water with no cold water sandwiches, thanks to the built-in recirculation pump and buffer tank. Choose NHW-AI if installing indoors, and NHW-AE for exterior installation.

Specification
  • Model NHW-160AE | NHW-180AE | NHW-199AE

    DHW Capacity (Domestic Hot Water) 10,700-160,000 BTU/H | 10,700-180,000 BTU/H | 10,700-199,900 BTU/H

    Thermal Efficiency (or UEF) 0.81

    Width

    17.3"

    Height

    26.5"

    Depth

    10.3"

    Weight

    60 lb. |

    65 lb.

    Installation Type Outdoor wall-hung

    Water Pressure Min 15 psi

    Water Pressure Max 150 psi

    Voltage 120 V

    Cold Water Inlet Connection Size 3/4"

    Gas Supply Connection Size 3/4"

    Gas Supply Connection Type NPT

    Venting Type Forced draft direct vent

Technical specification
  • Unique ref.NHW700-AE-Series-Tankless-Water-Heaters
  • Product familyTankless Water Heaters
  • Product groupNon‑Condensing, Gas-Fired, Tankless Water Heaters
  • TypeObject (single object)
  • Date of publishing2025-01-10
  • Edition number1
Related
  • Designed inSouth Korea
  • Manufactured inSouth Korea
Classification
  • BIMobject CategoryPlumbing - Water Heaters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States