Publish your products
National Guard Rr95236 Ada Ramp Dark BRZ, 6" x 36"
National Guard Rr95236 Ada Ramp Dark BRZ, 6" x 36"

    National Guard Rr95236 Ada Ramp Dark BRZ, 6" x 36"

    This is ramp Dark brz. The product Length is 6. The product width is 36. Country of origin is United States.

    • This is ramp Dark brz
    • The product Length is 6
    • Country of Origin is United States

    As Featured On Amazon.com

    Technical specification
    • Unique ref.National-Guard-Products-RR952-36inch-Wide-Rubber-ADA-Ramp-Dark-Bronze
    • Product familyThresholds
    • Product groupRubber
    • TypeDocumentation (info)
    • Date of publishing2019-03-05
    • Edition number1
    • Height (inches)0.5
    • Width (inches)6.25
    • Depth (inches)38
    Related
    • Material mainRubber
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)2
    Classification
    • BIMobject CategoryDoors - Other
    • OmniClass Number23-17 19 15 13
    • OmniClass TitleThresholds

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit