Pedigo Products CDS-3260 Work Table.
Features/Specs
• Heavy duty, all stainless steel construction
• Height adjustable floor glides
Optional Accessories
• 4" swivel casters with brakes
• Full length lower shelf
• Sterile Wrap frame: 56"W x 30½"H
• Tote box drawers: 5" or 10" deep
• Stainless steel drawers: 15½"W x 12½"D x 3½"H (installed, complete)
Overall size: 60″W x 32″D x 34″H
As Featured on Amazon.com
Region availability
| North America |
|---|
United States |