Publish your products
PA746 Paramount™ Articulating Wall Mount for 32" to 50" Displays

PA746 Paramount™ Articulating Wall Mount for 32" to 50" Displays

The Paramount™ series wall mounts provide versatile and multi-functional features. With PA746, extend the display up to 15.08" (383mm) or fully-retract it to just 2.81" (71mm) from the wall for the perfect viewing angle. The Hook-and-Hang™ system offers easy, one-person installation of the display. A ratcheting handle provides locking tilt capability for quick adjustments to the amount of tilt, reducing glare and optimizing the viewing angle. Integrated cable management protects, contains and conceals cables for a clean installation.

Features

  • Accommodates 100 x 100, 200 x 100, or 200 x 200, 300 x 200, 300 x 300, 400 x 300 and 400 x 400mm VESA® mounting patterns
  • Extends 15.08" (383mm) from the wall
  • Retracts 2.81" (71mm) to save space
  • +15/-5° of tilt for optimal viewing angles
  • ±5° of roll for post installation display leveling
  • Up to ±90° of pivot
  • Design is UL listed and tested to four times stated load capacity
  • Hook-and-Hang™, one-person display installation
  • Lock the display at any angle with the ratcheting handle
  • Integrated cable management protects, contains and conceals cables for a clean, professional installation
  • Mounts to wood stud, concrete, cinder or breeze block
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 32" to 50"
    • VESA Pattern; 100, 200 x 100, 200, 300 x 200, 300, 400 x 300, 400
    • Mounting Pattern; 100, 200 x 100, 200, 300 x 200, 300, 400 x 300, 400mm (15.75 x15.75")
    • Weight Capacity; 80lb (36.3kg)
    • Color; Black
    • Finish; High Gloss
    • Security Features; Non-Security Hardware
    • Tilt; +15/-5
    • Roll; +5/-5
    • Swivel Yaw: +90/-90
    • Distance from Wall; 2.32 - 14.74" (59 - 374mm)
    • Product Dimensions; 16.65 x 16.65 x 2.81 - 15.08" (423 x 423 x 71 - 299mm)

    Package Specs

    • Shipping Weight; 6.85lb (3.11kg)
    • Ship Dimensions; 10.63 x 3.23 x 11.77" (270.0 x 82.0 x 299.0mm)
    • UPC Code; 735029304258

    Variant ID: 29193743695987

    Variant SKU: PA746

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.pa746
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City