Publish your products
Duropal HPL Compact Individual Motiv, black core 10 mm
Duropal HPL Compact Individual Motiv, black core 10 mm
Duropal HPL Compact Individual Motiv, black core 10 mm
Duropal HPL Compact Individual Motiv, black core 10 mm
Duropal HPL Compact Individual Motiv, black core 10 mm
Duropal HPL Compact Individual Motiv, black core 10 mm
Duropal HPL Compact Individual Motiv, black core 10 mm

    Duropal HPL Compact Individual Motiv, black core 10 mm

    Compact high pressure laminate of standard quality with individual digital printed motifs based on EN 438-4:CGS. With uniform black-coloured core and white reverse.
    Specification
    • Areas of application: Individual furniture and interior design elements, particularly where high demands are made on the durability, ease of care and moisture resistance of the material. But also when low material cross-sections or open edge solutions are required. Such as in the restaurant sector, in shop fitting and in food sensitive areas, in doctors’ surgeries and clinics, leisure and sanitary areas. The material is not suitable for use outdoors. Product features: individually designed; easy care; food harmless; low swelling / moisture resistant; high impact resistance FSC® quality available: yes PEFC™ quality available: yes RAL UZ 76 – Blue Angel: yes Reaction to fire: normally flammable; D-s2,d0 (EN 13501-1, CWFT acc. to 2003/593/EG) Formaldehyde emission class: E1 Product standard: produced acc. to EN 438-4 Formats: 2800 mm x 2070 mm
    Technical specification
    • Unique ref.Duropal-HPL-Compact-Individual-Motiv-black-core-10-mm
    • Product familyCompact laminates
    • Product groupDuropal HPL Compact
    • TypeBuilding Material
    • Date of publishing2020-10-08
    • Edition number1
    • Depth (mm)10
    Related
    • Material mainLaminate
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Sheet Materials

    Region availability

    Europe Asia Oceania
    Åland Islands
    Bahrain
    Australia
    Albania
    China
    New Zealand
    Andorra
    Japan
    Austria
    Qatar
    Belgium
    Singapore
    Bosnia and Herzegovina
    Taiwan
    Bulgaria
    United Arab Emirates
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Ireland
    Isle of Man
    Italy
    Jersey
    Liechtenstein
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City