This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Duropal Element Individual Motiv P2 18.4 mm

Unique ref.: Duropal-Element-Individual-Motiv-P2-18_4-mm
Brand: Pfleiderer Deutschland
Product family: Flat bonded elements
Product group: Duropal Element
Depth (mm): 18.4
Date of publishing: 2020-10-15
Edition number: 1
Type: Building Material
Download (10)
Flat bonded element with individually digitally printed motifs made from a particleboard core, Type P2 to EN 312, surfaced with Duropal HPL Individual, reverse side white.

Product-type EC: HPL composite panel

Intended use: HPL composite panel intended for internal wall and ceiling finishes (including suspended ceilings)

Areas of application: Individual furniture and interior design elements, wall coverings, partition elements, etc. in the creative interior design and object business. The material is suitable for use at trade fairs and events, in shops and stores, in restaurants, in hotels, in educational and recreational facilities, doctors’ surgeries and clinics. The material is not suitable for permanent use outdoors.

Product features: individually designed; easy care; food harmless

FSC® quality available: yes

PEFC™ quality available: yes

RAL UZ 76 – Blue Angel: yes

Reaction to fire: normally flammable; D-s2,d0 (EN 13501-1, CWFT acc. to 2003/593/EG)

Formaldehyde emission class: E1 E05

Product standard: EN 13894-1

Harmonised technical specification: EN 438-7:2005

Formats: 2800 mm x 2070 mm

Manufacturer: Pfleiderer Deutschland GmbH, Ingolstädter Str. 51, D-92318 Neumarkt


Material main: Chipboard
Material secondary: Laminate
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Building Materials - Sheet Materials
This product is available in:
Asia
  • China
  • Japan
  • Singapore
  • Taiwan
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Liechtenstein
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Portugal
  • Romania
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Qatar
  • United Arab Emirates
Oceania
  • Australia
  • New Zealand

Architonic

Architonic Additional Information

Architonic Additional Information

Additional links and information from the same product in Architonic

Name Value
Architonic ID 20178116
Architonic Product URL https://www.architonic.com/de/product/pfleiderer-duropal-verbundelement-individual-motiv-p2/20178116

BIMobject®