This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Duropal Element Pyroex 20.6 mm

Unique ref.: Duropal-Element-Pyroex-P2-20_6-mm
Brand: Pfleiderer Deutschland
Product family: Flat bonded elements
Product group: Duropal Element
Depth (mm): 20.6
Date of publishing: 2020-10-15
Edition number: 1
Type: Building Material
Download (12)
Flame resistant flat bonded element of particleboard core with improved flame resistance, faced on both sides with Duropal HPL Pyroex.

Product-type EC: HPL composite panel

Intended use: HPL composite panel intended for internal wall and ceiling finishes (including suspended ceilings)

Areas of application: Wherever high demands are made on quality and durability in addition to preventive fire protection in decorative interior design. For wall coverings, installations and interior furnishing in industrial, sales and administration buildings, in recreational facilities and public areas, such as schools, sports and festival halls, cinemas, discotheques, hotels, hospitals and care home facilities.

Product features: decorative variety; easy care; food harmless; flame retardant

FSC® quality available: yes

PEFC™ quality available: yes

Reaction to fire: flame-retardant grade; C-s3,d0 (EN 13501-1); C-s2,d0

Formaldehyde emission class: E1 E05

Product standard: EN 13894-1

Harmonised technical specification: EN 438-7:2005

Formats: 4100 mm x 1300 mm; 2800 mm x 2070 mm

Manufacturer: Pfleiderer Deutschland GmbH, Ingolstädter Str. 51, D-92318 Neumarkt


Material main: Chipboard
Material secondary: Laminate
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Building Materials - Sheet Materials
This product is available in:
Asia
  • China
  • Japan
  • Singapore
  • Taiwan
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Liechtenstein
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Portugal
  • Romania
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Qatar
  • United Arab Emirates
Oceania
  • Australia
  • New Zealand

Architonic

Architonic Additional Information

Architonic Additional Information

Additional links and information from the same product in Architonic

Name Value
Architonic ID 20178081
Architonic Product URL https://www.architonic.com/de/product/pfleiderer-duropal-verbundelement-pyroex/20178081

BIMobject®