Publish your products
19 mm: Duropal Element SolidColor P2
19 mm: Duropal Element SolidColor P2
19 mm: Duropal Element SolidColor P2
19 mm: Duropal Element SolidColor P2
19 mm: Duropal Element SolidColor P2
19 mm: Duropal Element SolidColor P2
19 mm: Duropal Element SolidColor P2
19 mm: Duropal Element SolidColor P2

    19 mm: Duropal Element SolidColor P2

    HPL bonded board consisting of a particleboard type P2 conforming to EN 312, surfaced on both sides with Duropal SolidColor, a decor-identical through-coloured laminate core.
    Specification
    • Product-type EC: HPL composite panel Intended use: HPL composite panel intended for internal wall and ceiling finishes (including suspended ceilings) Areas of application: The special material composition opens up new possibilities for discerning furniture and interior design concepts. In the private sector, but also in restaurants, in cultural and conference centres, banks, offices and in shop design. For installations, design and presentation elements, shelving, furniture fronts, racking, desks, tabletops and worktops, etc. However, the material is not suitable for areas that are subject to major climatic fluctuations in terms of temperature and humidity or that are subject to permanent exposure to moisture. Product features: easy care; antimicrobial; food harmless FSC-certified: yes PEFC certified: yes Reaction to fire: normally flammable; D-s2,d0 (EN 13501-1, CWFT conforming to 2003/593/EG) Formaldehyde emission class: E1 E05; TSCA Title VI Product standard: in accordance with EN 13894-2 Harmonised technical specification: EN 438-7:2005 Formats: 2800 mm x 2070 mm; 4100 mm x 1300 mm Manufacturer: Pfleiderer Deutschland GmbH, Ingolstädter Str. 51, D – 92318 Neumarkt
    Technical specification
    • Unique ref.Duropal-Element-SolidColor-P2-19-mm
    • Product familyHPL bonded boards
    • Product groupDuropal Element
    • TypeBuilding Material
    • Date of publishing2020-10-13
    • Edition number1
    • Depth (mm)19
    Related
    • Material mainChipboard
    • Material secondaryLaminate
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Sheet Materials
    • IFC classificationCovering

    Region availability

    Europe Asia Oceania
    Åland Islands
    Bahrain
    Australia
    Albania
    China
    New Zealand
    Andorra
    Japan
    Austria
    Qatar
    Belgium
    Singapore
    Bosnia and Herzegovina
    Taiwan
    Bulgaria
    United Arab Emirates
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Ireland
    Isle of Man
    Italy
    Jersey
    Liechtenstein
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit