Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
plus/products/75d988de-fa6b-42cb-90c2-f52485433d58
Home
Categories
Furniture
Office Desks & Tables
LA OAタイプ 脇机 A-3段 D600mm
Unavailable in United States
PLUS [プラス株式会社 ファニチャーカンパニー]
Follow
Archived
LA OAタイプ 脇机 A-3段 D600mm
The materials and data in this page is only for Japanese market
Download unavailable (files archived)
Specification
Specification
The materials and data in this page is only for Japanese market
Technical specification
Technical specification
Unique ref.
LA_OA-DESK_Sidedesk_D600
Product family
DESK
Product group
LA
Type
Object (single object)
Date of publishing
2024-04-22
Edition number
1
Height (mm)
700
Width (mm)
400
Depth (mm)
600
Links
Links
Product url
https://itemplus.plus.co.jp/catalog/fileDownload?fileID=t010000007056&volumeName=00019
Related
Related
Material main
Melamine
Designed in
Japan
Manufactured in
Japan
Classification
Classification
BIMobject Category
Furniture - Office Desks & Tables
Similar products
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
HAFELE เฮเฟเล่
HAFELE Meeting Conference Table Base TE601
3.1
(
63
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
Ethnicraft
Roller Max desk - varnished oak - pebble shape 137x52x78 cm
Download
Interior Concepts
Desk Admin L-Shape IC011485P2
4.8
(
20
)
Download
Steelcase
Ocular™ Conference Tables for Video Conferences
Download