Publish your products
LCD Projector, Short Throw, PT-VMZ7ST Series
LCD Projector, Short Throw, PT-VMZ7ST Series
LCD Projector, Short Throw, PT-VMZ7ST Series
LCD Projector, Short Throw, PT-VMZ7ST Series
LCD Projector, Short Throw, PT-VMZ7ST Series
LCD Projector, Short Throw, PT-VMZ7ST Series
LCD Projector, Short Throw, PT-VMZ7ST Series
LCD Projector, Short Throw, PT-VMZ7ST Series
LCD Projector, Short Throw, PT-VMZ7ST Series

    LCD Projector, Short Throw, PT-VMZ7ST Series

    Key Features

    • Stress-Free Installation Adapts to Your Layout

    Short-throw projection creates large images with minimal shadowing in tight spaces. Powered focus, zoom, V/H lens shift, Curved Screen Correction, Angle Monitor, and data cloning streamline installation.
    -------

    • Clear Projection in Bright Spaces

    High brightness, Dynamic Contrast, and Daylight View Basic produce bright, sharp, and realistic images under ambient light. Vivid Green Mode enhances color reproduction for visually demanding applications.
    -------

    • Eco-Friendly Design

    Recycled resin in the projector body, a long-life laser light source and ECO Filter, Image Detection, and scheduling functions reduce maintenance, energy use, cost, and waste.

    Specification
    • Projector typeLCD projectors

      Light sourceLaser diodes

      Light output

      PT-VMZ7ST: 7,000 lm
      PT-VMZ6ST: 6,200 lm

      Light output (Center)PT-VMZ7ST: 7,500 lm
      PT-VMZ6ST: 6,600 lm 

      ResolutionWUXGA (1920 x 1200 pixels)

    Technical specification
    • Unique ref.lcd_projector_vmz7st
    • Product familyShort Throw
    • Product groupLCD
    • TypeObject (single object)
    • Date of publishing2026-09-30
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - Projectors
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit