Publish your products
RCD - Round Cone Diffuser

RCD - Round Cone Diffuser

4.8 out of 5 stars4.8(6 reviews)

Round Cone Diffusers (RCD) combine the visual appeal of a round cone design with maximum air diffusion efficiency. The RCD offers adjustable airflow with a variety of different adjustment methods allowing for the perfect balance between performance and economy.

Typical Applications

Ideally suited to exposed duct applications, Round Cone Diffusers provide a strong horizontal pattern, even without a ceiling present. Easily adjustable to provide both horizontal and vertical air patterns, performance of the RCD can be maximized for both heating, and cooling applications. Optional wire guards are available for grille protection in gymnasium applications.

Specification
  • Construction Options

    • Material
      • Steel (RCD/RCDA/RCDE)
      • Aluminum (ARCD)
    • Cones
      • 3 (RCDE)
      • 4 (RCD, RCDA, ARCD)
    • Size
      • 6 in. to 36 in.
    • Core Options
      • 2 position adjustable (RCDE)
      • 3 position adjustable (RCD/ARCD)
      • Fully adjustable (RCDA)
    • Options
      • Wire guards
      • Damper
      • Equalizing grid
Technical specification
  • Unique ref.rcd-round-cone-diffuser
  • Product familyDiffusers
  • Product groupDiffusers
  • TypeObject (single object)
  • Date of publishing2023-11-29
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationAir Terminal
  • Uniclass 2015 CodePr_70_65_04_02
  • Uniclass 2015 DescriptionAir diffusers
  • CSI MasterFormat 2014 Code23 37 13
  • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
  • OmniClass Number23-33 49 11
  • OmniClass TitleVentilation Diffusers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States