Publish your products
700 - Stainless Steel Louvered Grille
700 - Stainless Steel Louvered Grille
700 - Stainless Steel Louvered Grille
700 - Stainless Steel Louvered Grille

    700 - Stainless Steel Louvered Grille

    4.8 out of 5 stars4.8(5 reviews)

    The 700 Series Louvered Grille uses adjustable (supply) or fixed (return) blades to control airflow and provide a supply or return unit with minimal see-through.

    Typical Applications

    Most commonly used in sidewall applications, 500/600/700 Series is available with both supply and return construction options. With a variety of different frame styles, the louvered grilles can easily be integrated into most ceiling and surface mount applications.

    Specification
    • Construction Options

      • Material
        • Stainless steel
      • Models
        • Supply (710/720)
        • Return (730/735/710Z)
      • Blade spacing
        • 1/2 in. (735)
        • 3/4 in. (710/720/730/710Z)
      • Blade Deflection
        • 0° (710Z)
        • 45° (730/735)
      • Size
        • Minimum: 6 in. x 4 in.
        • Maximum (single piece): 48 in. x 48 in.
        • Oversized construction available with mullions and/or duct channels
      • Options
        • Fire rated (7xxFR)
        • Filter frame (7xxFF)
        • Filter frame, fire rated (7xxFFFR)
        • Insect screen (IS)
        • Light shield (LS)
        • Square to round adaptor (SR)
        • Return air silencer (RAS)
      Technical specification
      • Unique ref.700-supply-return
      • Product familyGrilles
      • Product groupGrilles
      • TypeObject (single object)
      • Date of publishing2023-12-04
      • Edition number1
      Related
      • Material mainStainless steel
      Classification
      • BIMobject CategoryHVAC - Ductwork
      • IFC classificationAir Terminal
      • ETIM CodeEC010633
      • ETIM NameDisplacement grille
      • Uniclass 2015 CodePr_70_65_04_03
      • Uniclass 2015 DescriptionAir grilles
      • CSI MasterFormat 2014 Code23 37 13
      • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
      • OmniClass Number23-33 49 23 13
      • OmniClass TitleReturn Air Grilles

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States