Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
projectiondesign/products/bdf15e8b-32dd-46b9-9cc7-160fbdda031b
Home
Categories
Electronics
Visual - Projectors
F21 Series
Available in United States
Projectiondesign
Follow
F21 Series
The F21 series is our entry level high performance DLP projector, but still benefits from many of the same features as its heavy duty brothers from the projectiondesign family
Download
Technical specification
Technical specification
Unique ref.
F21
Product family
Projectors
Product group
F21
Type
Object (single object)
Date of publishing
2012-11-29
Edition number
1
Height (mm)
94
Width (mm)
278
Depth (mm)
234
Links
Links
Product url
http://www.projectiondesign.com/products/f21-series
Installation instructions
http://www.projectiondesign.com/products/f21-series/_attachment/77890?_ts=136721058e0&download=true
Related
Related
Material main
Acrylate
Material secondary
Acrylate
Designed in
Norway
Manufactured in
Norway
Classification
Classification
BIMobject Category
Electronics - Visual - Projectors
IFC classification
Light Fixture
UNSPSC name
Power Generation and Distribution Machinery and Accessories
UNSPSC code
26
Similar products
SEPS2BIM
M0512 - Television, HDTV, Large Screen
3.3
(
36
)
Download
SEPS2BIM
M0510 - TV/DVD Combination
4.0
(
11
)
Download
SEPS2BIM
M0506 - Television, Flat Screen
3.1
(
8
)
Download
Legrand-AV
Da-Lite - Myriad Reveal Projection Screens
Download
Legrand-AV
Da-Lite - Parallax™ Thin Projection Screens
5.0
(
5
)
Download
SEPS2BIM
M0515 - Television, Plasma
3.1
(
10
)
Download