Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/6e95f5b5-d742-44ba-9e04-b82ec700ad01
Home
Categories
Electronics
Visual - Projectors
M0500 - Television, Color,Diagonal
Available in United States
SEPS2BIM
Follow
M0500 - Television, Color,Diagonal
Color television. Unit consists of a color receiver/monitor, with remote control, full off-air channel capability, automatic light sensor, broadcast stereo sound and automatic color balance. Unit is HD with a minimum of 720p resolution.
Download
Technical specification
Technical specification
Unique ref.
M0500
Product family
Television
Product group
Television
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
430
Width (mm)
560
Depth (mm)
230
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Electronics - Visual - Projectors
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M0512 - Television, HDTV, Large Screen
3.4
(
37
)
Download
SEPS2BIM
M0510 - TV/DVD Combination
4.0
(
11
)
Download
SEPS2BIM
M0410 - Screen, Projection
4.8
(
10
)
Download
SEPS2BIM
M0506 - Television, Flat Screen
3.1
(
8
)
Download
SEPS2BIM
M0515 - Television, Plasma
3.1
(
10
)
Download
SEPS2BIM
M0400 - Screen, Projection
4.8
(
5
)
Download