We are using cookies to provide our services

By using our services you agree to our use of cookies

;

F22 Series

Unique ref.: F22
Brand: Projectiondesign
Product family: Projectors
Product group: F22 Series
Width (mm): 278
Height (mm): 94
Depth (mm): 234
Date of publishing: 2012-08-16
Edition number: 2
Type: Object (single object)
Download (7)
Ceiling Mount Points 3 pcs M3 x 5 depth
Power requirements 3.0-1.3A, 100-240V, 50-60Hz
Conformances CE, FCC Class A, cCSAus
Operating temperature 0 - 40°C
Operating humidity 20-80% RH
Storage conditions 10-90% RH
Available colour Black, White
Warranty 3 years standard warranty, 500 hours or 90 days on lamp (whichever comes first)
Optional 2 years, 24/7 operation warranty. Conditions apply


Material main: Acrylate
Material secondary: Acrylate
Designed in: Norway
Manufactured in: Norway
Weight Net (Kg): 2.9

BIMobject Category: Electronics - Visual - Projectors
IFC classification: Light Fixture
UNSPSC name: Power Generation and Distribution Machinery and Accessories
UNSPSC code: 26

All BIM objects are real products from real manufacturers confirmed and approved