Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
projectiondesign/products/9e9c4077-8c62-456b-b4f7-5621df740b34
Home
Categories
Electronics
Visual - Projectors
FL35 Series
Available in United States
Projectiondesign
Follow
FL35 Series
No lamp change. No colour degradation. No flickering or image smear. Purely a system that works for demanding environments – one that takes all maintenance hassle off your shoulders... Who said you can’t have this and a perfect image?
Download
Technical specification
Technical specification
Unique ref.
FL35
Product family
Projectors
Product group
FL35
Type
Object (single object)
Date of publishing
2012-11-29
Edition number
1
Height (mm)
223
Width (mm)
510
Depth (mm)
376
Links
Links
Product url
http://www.projectiondesign.com/products/fl35-series
Installation instructions
http://www.projectiondesign.com/products/fl35-series/_attachment/77508?_ts=135f6c67cf9&download=true
Related
Related
Material main
Acrylate
Material secondary
Acrylate
Designed in
Norway
Manufactured in
Norway
Weight Net (Kg)
14
Classification
Classification
BIMobject Category
Electronics - Visual - Projectors
IFC classification
Light Fixture
UNSPSC name
Power Generation and Distribution Machinery and Accessories
UNSPSC code
26
Similar products
SEPS2BIM
M0512 - Television, HDTV, Large Screen
3.3
(
36
)
Download
SEPS2BIM
M0510 - TV/DVD Combination
4.0
(
11
)
Download
SEPS2BIM
M0506 - Television, Flat Screen
3.1
(
8
)
Download
Legrand-AV
Da-Lite - Parallax™ Thin Projection Screens
5.0
(
5
)
Download
SEPS2BIM
M0515 - Television, Plasma
3.1
(
10
)
Download
Legrand-AV
Da-Lite - Myriad Reveal Projection Screens
Download