Publish your products
PROMATECT-AD
PROMATECT-AD
PROMATECT-AD
    Promat

    PROMATECT-AD

    PROMATECT-AD independent ventilation duct

    All vertical and horizontal ventilation ducts made with our PROMATECT®-AD non-combustible calcium silicate panels offer optimisation of installation, space and fire resistance.

    Specification
    • Standard   <1.25 x 1.00 m  v2_220704
      Dimension <1.80 x 0.80 m  v1_230301
      VKF-Nr. 26659

      Characteristics

      • Space-saving penetration without collar
      • no bracing up to 1.25 x 1.00 m
      • special sizes up to 1.80 x 0.80 m
      • high operating pressures +500 Pa / - 1500 Pa
      • large, ready-to-install inspection opening
      • Ventilation VKF approved

      Promat-material
      • PROMATECT®-AD fire protection building board
      • PROMATECT®-H fire protection building board
      • Promat® adhesive K84

    Technical specification
    • Unique ref.promatect-ad
    • Product familyDucts
    • Product groupPromat Switzerland
    • TypeAssembly (multiple objects)
    • Date of publishing2022-03-29
    • Edition number1
    • Height (mm)800
    • Width (mm)1800
    Related
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    Classification
    • BIMobject CategoryHVAC - Ductwork

    Region availability

    Europe
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit