Publish your products
LK90X balcony door
Purso

LK90X balcony door

LK90X highly insulated outward opening balcony doors

Applications
• Outward opening balcony doors/two-leaf doors
• Doors with top or/and sidelight

    Specification

      • Door U-value even 0.8 W/m2K
      • Thickness of IGU or panels 33–73 mm
      • Frame depths 90 mm
      • Inside and outside surface of profiles can be in different colours
      • Doors with surface mounted or butt hinges
      • Maximum weight of one door leaf 120 kg
      • Euro Groove profile for standard hardware
      • Multipoint lock
      • CE‑marked in accordance with SFS‑EN 14351‑1 +A1
    Technical specification
    • Unique ref.lk90x-balcony-door
    • Product familyDoor
    • Product groupLK90X balcony door
    • TypeObject (single object)
    • Date of publishing2025-08-19
    • Edition number1
    • Depth (mm)90
    Classification
    • BIMobject CategoryDoors - Glazed

    Region availability

    Europe
    Denmark
    Estonia
    Finland
    Norway
    Sweden