Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rikenkeikinzoku/products/cf6e059d-5492-4802-9ebe-6e8a6a97030b
Home
Categories
Walls
Finishes
形材スパンドレル RA-150MF/13mmタイプ
Unavailable in United States
RIKEN [理研軽金属工業]
Follow
形材スパンドレル RA-150MF/13mmタイプ
This product is only available in Japan.
Download
Specification
Specification
This product is only available in Japan.
Technical specification
Technical specification
Unique ref.
13_RA-150MF
Product family
スパンドレル
Product group
13mm
Type
Object (single object)
Date of publishing
2022-06-06
Edition number
1
Height (mm)
13
Width (mm)
150
Links
Links
Product url
https://www.rikenkeikinzoku.co.jp/ecatalog/spandrel/html5.html#page=1
Related
Related
Material main
Aluminium
Designed in
Japan
Manufactured in
Japan
Classification
Classification
BIMobject Category
Walls - Finishes
Region availability
Asia
Japan
Similar products
DUCHATEAU
Zen Series - Wall Coverings
Download
DUCHATEAU
Ligne Collection - Wall Coverings
Download
DUCHATEAU
Celestio Legno Collection - Wall Coverings
Download
Panel Specialists
Tack Board
Download
DUCHATEAU
Motif Flat Series - Wall Coverings
Download
DUCHATEAU
Moderne Series - Wall Coverings
Download