Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rikenkeikinzoku/products/b80bfd4d-7126-43e0-bcf5-634a090b9e27
Home
Categories
Walls
Finishes
形材スパンドレル RA-30-1/23mmタイプ
Unavailable in United States
RIKEN [理研軽金属工業]
Follow
形材スパンドレル RA-30-1/23mmタイプ
This product is only available in Japan.
Download
Specification
Specification
This product is only available in Japan.
Technical specification
Technical specification
Unique ref.
23_RA-30-1
Product family
スパンドレル
Product group
23mm
Type
Object (single object)
Date of publishing
2022-08-23
Edition number
1
Height (mm)
23
Width (mm)
120
Links
Links
Product url
https://www.rikenkeikinzoku.co.jp/ecatalog/spandrel/html5.html#page=1
Related
Related
Material main
Aluminium
Designed in
Japan
Manufactured in
Japan
Classification
Classification
BIMobject Category
Walls - Finishes
Region availability
Asia
Japan
Similar products
DUCHATEAU
Zen Series - Wall Coverings
Download
DUCHATEAU
Ligne Collection - Wall Coverings
Download
DUCHATEAU
Celestio Legno Collection - Wall Coverings
Download
Panel Specialists
Tack Board
Download
DUCHATEAU
Motif Flat Series - Wall Coverings
Download
DUCHATEAU
Moderne Series - Wall Coverings
Download