Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rikenkeikinzoku/products/bee19d21-c751-4865-8b3f-a0916d200e0e
Home
Categories
Walls
Finishes
形材スパンドレル RA-3801/38mmタイプ
Unavailable in United States
RIKEN [理研軽金属工業]
Follow
形材スパンドレル RA-3801/38mmタイプ
This product is only available in Japan.
Download
Specification
Specification
This product is only available in Japan.
Technical specification
Technical specification
Unique ref.
38_RA-3801
Product family
スパンドレル
Product group
38mm
Type
Object (single object)
Date of publishing
2022-05-09
Edition number
1
Height (mm)
38
Width (mm)
105
Links
Links
Product url
https://www.rikenkeikinzoku.co.jp/ecatalog/spandrel/html5.html#page=1
Related
Related
Material main
Aluminium
Designed in
Japan
Manufactured in
Japan
Classification
Classification
BIMobject Category
Walls - Finishes
Region availability
Asia
Japan
Similar products
DUCHATEAU
Zen Series - Wall Coverings
Download
Panel Specialists
Tack Board
Download
Panel Specialists
Magnetic Marker Board
Download
DUCHATEAU
Inceptiv Series - Wall Coverings
Download
Surfacing Solution
493 Solid Wood Tambour
Download
DUCHATEAU
Motif 3D Series - Wall Coverings
Download