Unique ref.: | WDF_R7_K |
---|---|
Brand: | Roto |
Product family: | Roof windows |
Product group: | Top-third pivot roof window |
Date of publishing: | 2019-05-01 |
Edition number: | 3 |
Type: | Object (single object) |
Product url: | https://www.youtube.com/embed/cvOCuxo9YBA |
---|---|
Installation instructions: | http://www.roto-extra.com/en/downloads.html?tx_rotomanuals_pi1%5Bdoctype%5... |
COBie Product Data Sheet: | |
Product certification: | http://www.roto-ce.com/en.html?tx_rmrotoleistungserklaerung_pi1%5Bgroup%5D... |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/roto/product/wdf_r7_k
Material main: | PVC |
---|---|
Material secondary: | Glass |
Designed in: | Germany |
Manufactured in: | Germany |
BIMobject Category: | Windows - Roof Windows |
---|---|
IFC classification: | Window |
Uniclass 1.4 Code: | JL11 |
Uniclass 1.4 Description: | Rooflights/Roof windows |
Uniclass 2.0 Code: | PR-59-72 |
Uniclass 2.0 Description: | Roof Window Units |
NBS Reference Code: | 59-72 |
NBS Reference Description: | Roof Window Units |
CSI MasterFormat 2014 Code: | 08 62 00 |
CSI MasterFormat 2014 Title: | Unit Skylights |
OmniClass Number: | 23-17 13 23 |
OmniClass Title: | Roof Windows |
CSI UniFormat II Code: | B3020 |
CSI UniFormat II Title: | Roof Openings |
Name | Value |
---|---|
Angle | 20 deg — 65 deg |
Application | roof |
Colour Exterior | aluminium, copper, titanium zinc, RAL |
Colour Interior | PVC white |
Frame Material | PVC |
Glazing Type | double glazing |
Height | 780 mm — 1600 mm |
Width | 540 mm — 1140 mm |
Window Style | roof, roofwindow, Roofwindow, roof window, Roof Window |
BIMobject®