Publish your products
Bicycle bollard SINUS - SIN
Bicycle bollard SINUS - SIN
Bicycle bollard SINUS - SIN
Bicycle bollard SINUS - SIN
Bicycle bollard SINUS - SIN
Bicycle bollard SINUS - SIN
Bicycle bollard SINUS - SIN
Bicycle bollard SINUS - SIN

    Bicycle bollard SINUS - SIN

    SINUS bike bollards combine stylish design with practical functionality. The design facilitates easy locking of the bike frame, but also blends into the outdoor environment with a timeless aesthetic that beautifies the place even when no bikes are present.

    SINUS is created with the understanding that even functional objects in public spaces can and should be beautiful. With the ability to accommodate 1-2 bicycles, SINUS combines functionality with aesthetics in an exemplary way. Whether it is a deserted street or a bustling urban environment, SINUS always comes into its own.

    Specification
    • Product name: Bicycle bollard SINUS

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Properties

      • Frame locking

      Material

      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Casting, Bolting

      Number of bicycle spaces: 1 - 2 pcs

      Recommended mounting distance: 900 - 1200mm

    Technical specification
    • Unique ref.bicycle-bollard-sinus-sin
    • Product familySINUS
    • Product groupBike Bollards
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom