Publish your products
Bicycle pump CANAIR - CAN100
Bicycle pump CANAIR - CAN100
Bicycle pump CANAIR - CAN100
Bicycle pump CANAIR - CAN100

    Bicycle pump CANAIR - CAN100

    CANAIR is an automatic bicycle pump designed for public environments. Its flexible and durable design makes it easy to place and durable for long-term and frequent use. Placed at bicycle parking lots and cycle paths, cyclists are given the opportunity to easily fill air or read air pressure.

    CANAIR has a robust construction with minimal maintenance requirements and high functional reliability. With no electrical connection required, it is easy to install and move.

    Functionally, CANAIR offers:

    - Function: Automatic. The bicycle pump is easily activated via a push button. A time relay controls the amount of air per push of a button.

    - Valve: The pump nozzle fits the most common bicycle valves (Dunlop, Presta, Schrader)

    - Integrated pressure gauge (maximum preset pump pressure: 7 bar).

    - Air supply: The housing accommodates a 20-liter nitrogen cylinder. (Please note that the nitrogen cylinder is not included!)

    Optionally with a built-in transmitter for low pressure warning and real-time monitoring of the nitrogen cylinder filling level demonstrates our commitment to offering not only efficient but also technologically advanced solutions. In addition, the bicycle pump can be customized with your own logo, symbol or full foil to further reinforce a desired brand identity.

    Specification
    • Product name: Bicycle pump CANAIR

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Features

      • Lockable door
      • With integrated pressure gauge
      • Air supply - nitrogen cylinder
      • Automatic via push of a button

      Material

      • Steel, hot-dip galvanized and powder coated

      Anchoring: Bolting

    Technical specification
    • Unique ref.bicycle-pump-canair-can100
    • Product familyCANAIR
    • Product groupBike Pumps
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom