Publish your products
Bicycle rack BAJKER cargo bike - BAJ200
Bicycle rack BAJKER cargo bike - BAJ200
Bicycle rack BAJKER cargo bike - BAJ200
Bicycle rack BAJKER cargo bike - BAJ200
Bicycle rack BAJKER cargo bike - BAJ200

    Bicycle rack BAJKER cargo bike - BAJ200

    BAJKER bicycle rack is an efficient and safe parking solution that balances functionality with accessibility. By being able to lock both the frame and wheels, BAJKER offers secure storage for bicycles and cargo bikes, while blending elegantly into the urban environment.

    The BAJKER parking solution is particularly suitable where there is plenty of space and can be placed in sparse rows to maximize accessibility. On the other hand, a freestanding bicycle arch in an urban environment can serve as a convenient small-format visitor parking, which underlines the flexibility and versatility of BAJKER.

    The robust and stable hot-dip galvanized steel construction, with powder coating as an option, is not only aesthetically pleasing but also a reliable and sustainable solution for parking at smaller visitor parking lots, schools, workplaces and travel centers. With the BAJKER bicycle rack, our commitment to creating innovative and sustainable parking solutions for urban environments continues.

    Specification
    • Product name: Bicycle rack BICYCLE cargo bike

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Features

      • Frame locking

      Material

      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Burial, Bolting

      Height: 400mm

      Length: 1600mm

      Number of bicycle spaces: 1 - 2 pcs

      Recommended mounting distance: 1300 - 2100mm

    Technical specification
    • Unique ref.bicycle-rack-bajker-cargo-bike-baj200
    • Product familyBAJKER
    • Product groupBike Stands
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom