Publish your products
SAFIR Planévite High-Speed Stacking Industrial Door
SAFIR Planévite High-Speed Stacking Industrial Door
SAFIR Planévite High-Speed Stacking Industrial Door
SAFIR Planévite High-Speed Stacking Industrial Door
SAFIR Planévite High-Speed Stacking Industrial Door
SAFIR Planévite High-Speed Stacking Industrial Door
SAFIR Planévite High-Speed Stacking Industrial Door
    SAFIR

    SAFIR Planévite High-Speed Stacking Industrial Door

    Custom-made high-speed stacking flexible door for closing buildings and warehouses with intensive pedestrian and vehicle traffic. 900 g/sq m PVC-coated polyester curtain.
    Specification
    • High-speed flexible stacking door for industrial or commercial use in external configurations. Curtain: multi-component high-strength polyester fabric coated with PVC, 900 g/sq m. Stacking by three or four straps connected to the stiffener. Drive: geared motor with encoder limit setting from the control enclosure. Drive and enclosure supplied by TORNADO and ETME Electronics, both part of Groupe ACCÉDIA. Opening speed: approximately 1 m/s. Maximum dimensions: 7,000 x 6,000 mm. Duty cycle: 1,500 cycles per 24 hours. Compliance: CE standard NF EN 13241-1. Class 4 wind resistance certification at CSTB Grenoble, withstanding winds of 200 km/h. Made to measure in France.
    Technical specification
    • Unique ref.SFR020002
    • Product familyIndustry Doors
    • Product groupSAFIR Planévite
    • TypeObject (single object)
    • Date of publishing2020-01-14
    • Edition number1
    Related
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Industrial

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit