Publish your products
D3380 - Stool, Operating, Dental, Doctor
SEPS2BIM

D3380 - Stool, Operating, Dental, Doctor

4.3 out of 5 stars4.3(7 reviews)
Dental operating stool. Used by the dentist in the care and treatment of patients. This chair has a gas cylinder to adjust the height of the chair. It also has backrest as an integral part of the unit. The unit is to be equipped with casters. Various color combinations of vinyl or fabric are available.
Technical specification
  • Unique ref.D3380
  • Product familyStool
  • Product groupOperating
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)910
  • Width (mm)610
  • Depth (mm)560
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States