Publish your products
E0686 - Pharmacy Manuf & Prepack High Volume
SEPS2BIM

E0686 - Pharmacy Manuf & Prepack High Volume

E0686 MANUF & PREPACK, THIS TYPICAL INCLUDES: 2 Panel, Hard Npwr, 53”H x 24”W; 1 Panel, Hard Npwr, 85”H x 24”W; 2 Panel, Hard Pwr, 85”H x 48”W; 2 Open Panel Frame Pwr, W/Com Port, 85”H x 48”W; 1 Duplex Rcp, 6/Pkg; 1 Duplex Rcp, Dedicated 6/Pkg; 1 Ceiling Pwr Entry, Int Direct Conn, Pwr 85”H; 9 Shelf, Storage/Display, 48”W; 1 Flip Dr Unit, Fab, W/Lock, 48”W; 1 Tackboard, 48”W; 1 Tool Bar, 48”W; 4 Wall Strip 84”H; 1 Adapter Rail, 48”W; 4 Work Surf, Hvy-Duty 24”D x 48”W; 1 Work Surf, Hvy-Duty Cor 24”D x 48”W; 1 Cantilevered Sink Module, w/Corian Top, 24”D x 48”W; 1 Shelf, 48”W; 1 Table, Process w/Casters Adj Ht 30”D x 48”W; 1 Storage Unit; 3 Shelf Unit, 3 Shelves 24”W; 1 Storage Case,3 Bottle Drws, W/Leg; 1 Storage Case, W/Shelf, 5”H Dwr, W/Legs; 5 Drw, 3”H; 1 Dbl Sink and Faucet Assy; 1 Eyewash; 5 Task Light, 42”W; 1 Diag Tray; 1 Keybd Tray, Fully Adj. *Connecting hardware required to complete the installation.
Technical specification
  • Unique ref.E0686
  • Product familyPharmacy Manuf & Prepack High Volume
  • Product groupPharmacy Manuf & Prepack High Volume
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2160
  • Width (mm)4570
  • Depth (mm)3960
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States