Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/0037666c-084d-43ee-b414-fcd84a5c21af
Home
Categories
Medical
Other Medical
E0942 - Cart, Cast, Mobile
Available in United States
SEPS2BIM
Follow
E0942 - Cart, Cast, Mobile
4.6
(5 reviews)
THIS TYPICAL INCLUDES: 1 Cart Body, Style-A Narrow, w/Raised Edge Top 2 Accessory Rail, Side 1 Wastebasket 1 Flip-up Shelf 2 Drawers, 3"H 1 Drawer, 6"H Drawer Organizer Bins
Download
Technical specification
Technical specification
Unique ref.
E0942
Product family
Cart
Product group
Cast
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
1140
Width (mm)
1170
Depth (mm)
580
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Medical - Other Medical
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M9055 - Table, Exam, Orthopedic
Download
SEPS2BIM
G1026 - Exercise Apparatus, Weight Training, Multi-Station
4.7
(
13
)
Download
SEPS2BIM
F0535 - Cart, Utility
4.1
(
16
)
Download
SEPS2BIM
R7000 - Refrigerator, 14 Cubic Feet
4.4
(
9
)
Download
SEPS2BIM
M1400 - Chair, Blood Donor, Recliner, Manual or Pneumatic
Download
SEPS2BIM
F0530 - Cart, Trash
3.7
(
11
)
Download