Publish your products
L2280 - Hood, Laminar Flow, Horizontal, Free Standing
SEPS2BIM

L2280 - Hood, Laminar Flow, Horizontal, Free Standing

Horizontal laminar flow hood. This is a freestanding unit that meets or exceeds Class 100 requirements set for Federal Standard 209B. The unit will have HEPA filters, a washable and reusable pre-filter, a work surface and side walls of type 304 stainless steel construction, duplex electrical receptacles, high velocity return air slots that provide an air curtain at the work area, work surface and side walls and blowers with an average velocity of 100 fpm. Used for work with non-hazardous materials where clean particle free air is required. 6 foot model, other sizes available.
Technical specification
  • Unique ref.L2280
  • Product familyHood
  • Product groupLaminar Flow
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2130
  • Width (mm)1880
  • Depth (mm)860
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States