Publish your products
L2290 - Hood, Laminar Flow, Horizontal, Bench To
SEPS2BIM

L2290 - Hood, Laminar Flow, Horizontal, Bench To

Bench top horizontal laminar flow fumehood. The unit meets or exceeds Class 100 requirements set for Federal Standard 209B. The unit characteristics/components are: HEPA filters, a washable and reusable pre-filter, work surface and side walls of type 304 stainless steel, duplex electrical receptacles, high velocity return air slots to provide an air curtain at the work area, work surface and side walls and a blower to provide an average velocity of 100 fpm. Used for work with non-hazardous materials where clean particle-free air is required. 4 Foot model represented, other sizes are available.
Technical specification
  • Unique ref.L2290
  • Product familyHood
  • Product groupLaminar Flow
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1270
  • Width (mm)1350
  • Depth (mm)890
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States