Publish your products
L4205 - Bath, Water, Tissue Processing
SEPS2BIM

L4205 - Bath, Water, Tissue Processing

Tissue processing water bath. It has a sensitive thermostat providing regulation to +/-0.1 degree C., a temperature range from ambient to 72 degrees centigrade, black coating in chamber to provide visual contrast, fiberglass insulated sides and bottom and a dependable gravity convection.
Technical specification
  • Unique ref.L4205
  • Product familyBath
  • Product groupWater
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)180
  • Width (mm)360
  • Depth (mm)280
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States