Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/7bc28f8b-f991-4622-b3c1-ba182491bb85
Home
Categories
Medical
Other Medical
M4200 - Otoscope/Ophthalmoscope, Wall Mounted
Available in United States
SEPS2BIM
Follow
M4200 - Otoscope/Ophthalmoscope, Wall Mounted
Wall mounted otoscope and ophthalmoscope. Includes 6 foot line cord and plug and accepts and includes two handles. Contains head turn-on/turn-off, built-in speculum tray and 8 foot coiled cords. Unit is designed for use in patient exam rooms.
Download
Technical specification
Technical specification
Unique ref.
M4200
Product family
Otoscope/Ophthalmoscope
Product group
Wall Mounted
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
100
Width (mm)
300
Depth (mm)
100
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Medical - Other Medical
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M9055 - Table, Exam, Orthopedic
Download
SEPS2BIM
G1026 - Exercise Apparatus, Weight Training, Multi-Station
4.7
(
13
)
Download
SEPS2BIM
F0535 - Cart, Utility
4.1
(
16
)
Download
SEPS2BIM
R7000 - Refrigerator, 14 Cubic Feet
4.4
(
9
)
Download
SEPS2BIM
M1400 - Chair, Blood Donor, Recliner, Manual or Pneumatic
Download
SEPS2BIM
F0530 - Cart, Trash
3.7
(
11
)
Download