Publish your products
M4815 - Hypo/Hyperthermia Unit, Automatic/Manual, Mobile
SEPS2BIM

M4815 - Hypo/Hyperthermia Unit, Automatic/Manual, Mobile

Automatic/manual hypo/hyperthermia unit. Sealed refrigeration system. Microprocessor controlled with multiple alarm system constantly monitoring temperature and water levels. Cabinet type unit. Designed to regulate body temperature by application of water-filled hypothermia blankets.
Technical specification
  • Unique ref.M4815
  • Product familyHypo/Hyperthermia Unit
  • Product groupAutomatic/Manual
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)970
  • Width (mm)430
  • Depth (mm)480
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States