Publish your products
M5515 - Laser System w/Slit Lamp or Ophthalmoscope
SEPS2BIM

M5515 - Laser System w/Slit Lamp or Ophthalmoscope

Dual delivery ophthalmic laser system. Unit allows rapid switching between two laser delivery systems. The unit includes safety goggles and a slit lamp or an indirect ophthalmoscope, both with high visibility safety filters.
Technical specification
  • Unique ref.M5515
  • Product familyLaser System w/Slit Lamp or Ophthalmoscope
  • Product groupLaser System w/Slit Lamp or Ophthalmoscope
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1070
  • Width (mm)460
  • Depth (mm)640
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit