Publish your products
M5530 - Lamp, Slit, w/Applanation Tonometer
SEPS2BIM

M5530 - Lamp, Slit, w/Applanation Tonometer

Slit lamp with applanation tonometer. Unit consists of a base mounted ophthalmological slit lamp with head and chin rest and manual height and focusing adjustments. The instrument features a microscope head with parallel optics that will accept an applanation tonometer. Designed for use in ophthalmology during diagnostic examinations.
Technical specification
  • Unique ref.M5530
  • Product familyLamp
  • Product groupSlit
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)660
  • Width (mm)560
  • Depth (mm)410
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit