Publish your products
M8517 - Enteroscope, Fiberoptic, Therapeutic
SEPS2BIM

M8517 - Enteroscope, Fiberoptic, Therapeutic

Flexible fiberoptic Enteroscope. This scope is designed for small bowel exploration, washing, biopsy or tissue removal and suctioning. Unit consists of a thin flexible casing with a suction adapter, an instrument channel, light guides, an air/water channel, an objective lens with an optical image fiber cluster, an eyepiece and a cable for connection to a light source. Casings and instrument channels can have varying dimensions depending on Enteroscope design and intended procedure. Sonde-type scopes feature a second water channel for balloon cuff inflation.
Technical specification
  • Unique ref.M8517
  • Product familyEnteroscope
  • Product groupFiberoptic
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)10
  • Width (mm)10
  • Depth (mm)2790
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States