Publish your products
R5100 - Freezer, Biological,-85, 19-25 Cubic Feet, Upright
SEPS2BIM

R5100 - Freezer, Biological,-85, 19-25 Cubic Feet, Upright

Biological freezer, -85 degrees centigrade, 19-25 cubic feet with temperature recorder, remote alarm, and storage baskets. Optional auxiliary water cooling available. Upright type freezer.
Technical specification
  • Unique ref.R5100
  • Product familyFreezer
  • Product groupBiological
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2010
  • Width (mm)1240
  • Depth (mm)940
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit